??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS M12K4D2-GSM80G-S04G
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS M12K4D2-GSM80G-S04G
VERF
Availability
Available
BC
Order code
BCS0179
TC
Product identifier
BCS M12K4D2-GSM80G-S04G
PX
Product view
56282_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor with contact
W
Weight
0.031 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 12 x 60 mm, Series = M12, Thread (A) = M12x1, Installation = non-flush, Connection = Connector, M12x1-Male, 4-pin, Switching output = Push-pull PNP normally open (NO) / NPN normally closed (NC), Switching frequency = 100 Hz, Range = 0.5...8 mm, Sensitivity = Switching distance teachable, Housing material = 1.4404 stainless steel, Material sensing surface = PEEK, Ambient temperature = -10...80 °C, Operating voltage Ub = 12...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.